Grove Gear GR8420510.23 - GR-H842-60-H1-23
Part #:GR8420510.23
Catalog #:GR-H842-60-H1-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | F: | 5 |
| M: | 3.47 | AE1: | 0.63 |
| B: | 10.25 | V: | 2.756 in |
| T: | 1.438 | AG: | 8.5 |
| AE2: | 0.34 | U: | 1.25 in |
| C: | 11.38 in | AD: | 7.53 |
| L: | 9.57 in | I: | 6.1 in |
| D: | 4.44 | G: | 2.5 |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Assembly: | H-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.681 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 60:1 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Output RPM: | 29 |
| Output Shaft Assembly Code: | H1 | Output Shaft Direction: | H1 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2533 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Model Code: | H842 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.50 in | Product Type: | Right Angle |
| Series Code: | GR | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 5989 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 139.00 LB |

