Grove Gear GR8420510.28 - GR-H842-60-H1-28
Part #:GR8420510.28
Catalog #:GR-H842-60-H1-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | G: | 2.5 |
| L: | 9.57 in | AE2: | 0.34 |
| M: | 3.47 | B: | 10.25 |
| AD: | 7.53 | C: | 11.38 in |
| V: | 2.756 in | AG: | 8.5 |
| D: | 4.44 | T: | 1.75 |
| AE1: | 0.63 | F: | 5 |
| J: | 8.5 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series Code: | GR | Ratio: | 60:1 |
| Model Code: | H842 | Input HP @ 1750 RPM: | 3.681 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | H1 |
| Assembly: | H-H1 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Output RPM: | 29 |
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 28 | Output Diameter (in): | 1.75 in |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.50 in | Thrust Rating - output shaft: | 2533 |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 5989 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 139.00 LB |

