Grove Gear GR8420511.23 - GR-H842-80-H1-23
Part #:GR8420511.23
Catalog #:GR-H842-80-H1-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.47 | V: | 2.756 in |
| AE1: | 0.63 | T: | 1.438 |
| AE2: | 0.34 | I: | 6.1 in |
| J: | 8.5 in | G: | 2.5 |
| D: | 4.44 | AG: | 8.5 |
| B: | 10.25 | L: | 9.57 in |
| AD: | 7.53 | C: | 11.38 in |
| F: | 5 | U: | 1.25 in |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Bore Code: | 23 | Output Shaft Assembly Code: | H1 |
| Input Style: | Solid Shaft | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Model Code: | H842 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 21 |
| Series Code: | GR | Input RPM: | 1,750 |
| Output Shaft Direction: | H1 | Input Keyway: | 1/4 X 2.50 in |
| Assembly: | H-H1 | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 1.76 | Thrust Rating - output shaft: | 2533 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |
General Specifications
| Weight: | 139.00 LB |

