Grove Gear GR8420511.24 - GR-H842-80-H1-24
Part #:GR8420511.24
Catalog #:GR-H842-80-H1-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | D: | 4.44 |
| U: | 1.25 in | B: | 10.25 |
| M: | 3.47 | G: | 2.5 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| C: | 11.38 in | T: | 1.5 |
| F: | 5 | V: | 2.756 in |
| J: | 8.5 in | AE2: | 0.34 |
| AD: | 7.53 | L: | 9.57 in |
| I: | 6.1 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Input Style: | Solid Shaft | Center Distance (in): | 4.25 |
| Series Code: | GR | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.50 in |
| Output Key: | 3/8 X 3.00 | Model Code: | H842 |
| Thrust Rating - output shaft: | 2533 | Output Shaft Direction: | H1 |
| Input HP @ 1750 RPM: | 1.76 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Output RPM: | 21 |
| Reducer: | Worm - Right Angle | Assembly: | H-H1 |
| Service Factor: | 1 | Bore Code: | 24 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |
General Specifications
| Weight: | 139.00 LB |

