Grove Gear GR8420512.24 - GR-H842-100-H1-24
Part #:GR8420512.24
Catalog #:GR-H842-100-H1-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | V: | 2.756 in |
| J: | 8.5 in | AG: | 8.5 |
| L: | 9.57 in | T: | 1.5 |
| B: | 10.25 | D: | 4.44 |
| I: | 6.1 in | AE1: | 0.63 |
| M: | 3.47 | F: | 5 |
| AD: | 7.53 | G: | 2.5 |
| AE2: | 0.34 | U: | 1.25 in |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.201 |
| Bore Code: | 24 | Output Shaft Direction: | H1 |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Product Type: | Right Angle | Output RPM: | 17 |
| Thrust Rating - output shaft: | 2533 | Assembly: | H-H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Series Code: | GR | Input Keyway: | 1/4 X 2.50 in |
| Reducer: | Worm - Right Angle | Model Code: | H842 |
| Input Style: | Solid Shaft | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |
General Specifications
| Weight: | 139.00 LB |

