Grove Gear GR8420534.31 - GR-HM842-60-H1-140-31
Part #:GR8420534.31
Catalog #:GR-HM842-60-H1-140-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | J: | 8.5 in |
| D: | 4.44 | C: | 11.38 in |
| AE2: | 0.34 | F: | 5 |
| AD: | 7.53 | L: | 9.57 in |
| BE: | 0.38 in | AG: | 8.5 |
| AJ: | 5.88 | AK: | 4.5 |
| AE1: | 0.63 | G: | 2.5 |
| U: | 1.25 in | BF: | 0.41 |
| B: | 10.25 | BD: | 6.5 |
| LM: | 11.81 | Center Distance (in): | 4.25 in |
| V: | 2.756 in | I: | 6.1 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Assembly: | HM-H1 | Model Code: | HM842 |
| Output Shaft Assembly Code: | H1 | Ratio Range: | 60:1 |
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 3.681 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Input Keyway: | 1/4 X 2.50 in | Input Diameter (in): | 1.25 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Output RPM: | 29 | Motor Frame Size: | 140 |
| Thrust Rating - output shaft: | 2533 | Output Diameter (in): | 1.938 in |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 5989 in/lbs |
General Specifications
| Weight: | 157.00 LB |

