Grove Gear GR8420537.24 - GR-HM842-5-H1-180-24
Part #:GR8420537.24
Catalog #:GR-HM842-5-H1-180-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | G: | 2.5 |
| AE2: | 0.34 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | J: | 8.5 in |
| L: | 9.57 in | AG: | 8.5 |
| L1: | 12.9 in | BD: | 9 |
| T: | 1.5 | BF: | 0.53 |
| AE1: | 0.63 | D: | 4.44 |
| AK: | 8.5 | C: | 11.38 in |
| I: | 6.1 in | BE1: | 0.5 in |
| V: | 2.756 in | AD: | 7.53 |
| B: | 10.25 | F: | 5 |
Technical Specifications
| Model Code: | HM842 | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 350 |
| Input HP @ 1750 RPM: | 18.08 | Input Keyway: | 1/4 X 2.50 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | H1 |
| Bore Code: | 24 | Ratio: | 5:1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1445 |
| Motor Frame Size: | 180 | Assembly: | HM-H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 1.500 in |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |
| Output Torque Rating (in-lb): | 3209 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310130209 | Weight: | 157.00 LB |

