Grove Gear GR8420543.27 - GR-HM842-30-H1-180-27
Part #:GR8420543.27
Catalog #:GR-HM842-30-H1-180-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | I: | 6.1 in |
| BF: | 0.53 | F: | 5 |
| AE2: | 0.34 | BE1: | 0.5 in |
| L1: | 12.9 in | AG: | 8.5 |
| D: | 4.44 | T: | 1.688 |
| B: | 10.25 | C: | 11.38 in |
| AD: | 7.53 | BD: | 9 |
| G: | 2.5 | L: | 9.57 in |
| V: | 2.756 in | U: | 1.25 in |
| AK: | 8.5 | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | AE1: | 0.63 |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Series Code: | GR | Input Style: | Flexible Coupling Input |
| Output RPM: | 58 | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180 | Input Diameter (in): | 1.25 in |
| Bore Code: | 27 | Thrust Rating - output shaft: | 2533 |
| Input HP @ 1750 RPM: | 6.481 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Model Code: | HM842 |
| Output Diameter (in): | 1.688 in | Ratio Range: | 30:1 |
| Input Keyway: | 1/4 X 2.50 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | H1 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | HM-H1 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 5960 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 157.00 LB |

