Grove Gear GR8420543.32 - GR-HM842-30-H1-180-32
Part #:GR8420543.32
Catalog #:GR-HM842-30-H1-180-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | F: | 5 |
| AK: | 8.5 | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | AD: | 7.53 |
| D: | 4.44 | T: | 2 |
| AE1: | 0.63 | BF: | 0.53 |
| I: | 6.1 in | AE2: | 0.34 |
| V: | 2.756 in | J: | 8.5 in |
| L1: | 12.9 in | B: | 10.25 |
| L: | 9.57 in | C: | 11.38 in |
| AG: | 8.5 | U: | 1.25 in |
| BD: | 9 | BE1: | 0.5 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Output RPM: | 58 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2 in | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2533 |
| Input Keyway: | 1/4 X 2.50 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 6.481 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Model Code: | HM842 |
| Output Shaft Direction: | H1 | Motor Frame Size: | 180 |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Bore Code: | 32 | Gear Type: | Worm |
| Series Code: | GR | Assembly: | HM-H1 |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 5960 in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310129838 | Weight: | 157.00 LB |

