Grove Gear GR8420544.24 - GR-HM842-40-H1-180-24
Part #:GR8420544.24
Catalog #:GR-HM842-40-H1-180-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | D: | 4.44 |
| L: | 9.57 in | BE1: | 0.5 in |
| AE1: | 0.63 | V: | 2.756 in |
| F: | 5 | AK: | 8.5 |
| J: | 8.5 in | I: | 6.1 in |
| L1: | 12.9 in | AG: | 8.5 |
| T: | 1.5 | BD: | 9 |
| AE2: | 0.34 | BF: | 0.53 |
| G: | 2.5 | C: | 11.38 in |
| AD: | 7.53 | B: | 10.25 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Assembly: | HM-H1 | Center Distance (in): | 4.25 |
| Input Style: | Flexible Coupling Input | Output RPM: | 43 |
| Output Shaft Assembly Code: | H1 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Bore Code: | 24 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 5.262 | Output Shaft Direction: | H1 |
| Input Keyway: | 1/4 X 2.50 in | Output Diameter (in): | 1.500 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2533 |
| Series Code: | GR | Model Code: | HM842 |
| Ratio Range: | 40:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6156 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 157.00 LB |

