Grove Gear GR8420544.28 - GR-HM842-40-H1-180-28
Part #:GR8420544.28
Catalog #:GR-HM842-40-H1-180-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | L1: | 12.9 in |
| AJ: | 7.25 | AK: | 8.5 |
| V: | 2.756 in | F: | 5 |
| D: | 4.44 | U: | 1.25 in |
| T: | 1.75 | BF: | 0.53 |
| C: | 11.38 in | AE1: | 0.63 |
| L: | 9.57 in | I: | 6.1 in |
| B: | 10.25 | AD: | 7.53 |
| AE2: | 0.34 | BE1: | 0.5 in |
| BD: | 9 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | J: | 8.5 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.50 in | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Reducer: | Worm - Right Angle | Bore Code: | 28 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Assembly: | HM-H1 |
| Input HP @ 1750 RPM: | 5.262 | Output Key: | 3/8 X 3.00 |
| Model Code: | HM842 | Ratio Range: | 40:1 |
| Output Diameter (in): | 1.750 in | Thrust Rating - output shaft: | 2533 |
| Output RPM: | 43 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 180 | Input RPM: | 1,750 |
| Output Shaft Direction: | H1 | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 6156 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310129845 | Weight: | 157.00 LB |

