Grove Gear GR8420546.24 - GR-HM842-60-H1-180-24
Part #:GR8420546.24
Catalog #:GR-HM842-60-H1-180-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | L: | 9.57 in |
| AE1: | 0.63 | BD: | 9 |
| T: | 1.5 | AK: | 8.5 |
| L1: | 12.9 in | J: | 8.5 in |
| AJ: | 7.25 | G: | 2.5 |
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| AE2: | 0.34 | AG: | 8.5 |
| U: | 1.25 in | B: | 10.25 |
| BF: | 0.53 | F: | 5 |
| V: | 2.756 in | AD: | 7.53 |
| I: | 6.1 in | D: | 4.44 |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Output Diameter (in): | 1.500 in | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.681 |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Model Code: | HM842 | Output Key: | 3/8 X 3.00 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-H1 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 180 | Output RPM: | 29 |
| Reducer: | Worm - Right Angle | Bore Code: | 24 |
| Input RPM: | 1,750 | Output Shaft Direction: | H1 |
| Input Keyway: | 1/4 X 2.50 in | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 5989 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 157.00 LB |

