Grove Gear GR8420546.35 - GR-HM842-60-H1-180-35
Part #:GR8420546.35
Catalog #:GR-HM842-60-H1-180-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | AG: | 8.5 |
| U: | 1.25 in | BE1: | 0.5 in |
| BF: | 0.53 | D: | 4.44 |
| G: | 2.5 | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| BD: | 9 | F: | 5 |
| AJ: | 7.25 | J: | 8.5 in |
| AD: | 7.53 | B: | 10.25 |
| AE2: | 0.34 | L1: | 12.9 in |
| V: | 2.756 in | C: | 11.38 in |
| I: | 6.1 in | L: | 9.57 in |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 4.25 |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Output RPM: | 29 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 2533 |
| Reducer: | Worm - Right Angle | Model Code: | HM842 |
| Assembly: | HM-H1 | Output Diameter (in): | 2.188 in |
| Ratio: | 60:1 | Motor Frame Size: | 180 |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 3.681 |
| Input Keyway: | 1/4 X 2.50 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Bore Code: | 35 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 5989 in/lbs |
General Specifications
| UPC: | 690310130094 | Weight: | 157.00 LB |

