Grove Gear GR8420549.32 - GR-HM842-5-H1-210-32
Part #:GR8420549.32
Catalog #:GR-HM842-5-H1-210-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | AK: | 8.5 |
| J: | 8.5 in | AJ: | 7.25 |
| I: | 6.1 in | AE1: | 0.63 |
| U: | 1.25 in | AE2: | 0.34 |
| AD: | 7.53 | V: | 2.756 in |
| AG: | 8.5 | D: | 4.44 |
| G: | 2.5 | BF: | 0.53 |
| L1: | 12.9 in | B: | 10.25 |
| BD: | 9 | T: | 2 |
| Center Distance (in): | 4.25 in | F: | 5 |
| L: | 9.57 in | BE1: | 0.5 in |
Technical Specifications
| Series Code: | GR | Ratio: | 5:1 |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 32 |
| Output Shaft Assembly Code: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | H1 | Output Diameter (in): | 2 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Assembly: | HM-H1 | Model Code: | HM842 |
| Input Keyway: | 1/4 X 2.50 in | Input HP @ 1750 RPM: | 18.08 |
| Output RPM: | 350 | Thrust Rating - output shaft: | 1445 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 210 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3209 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |
General Specifications
| UPC: | 690310129524 | Weight: | 157.00 LB |

