Grove Gear GR8420551.23 - GR-HM842-10-H1-210-23
Part #:GR8420551.23
Catalog #:GR-HM842-10-H1-210-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| L1: | 12.9 in | AJ: | 7.25 |
| G: | 2.5 | B: | 10.25 |
| J: | 8.5 in | U: | 1.25 in |
| BD: | 9 | AE1: | 0.63 |
| T: | 1.438 | F: | 5 |
| BF: | 0.53 | BE1: | 0.5 in |
| AE2: | 0.34 | AD: | 7.53 |
| D: | 4.44 | V: | 2.756 in |
| L: | 9.57 in | AG: | 8.5 |
| C: | 11.38 in | I: | 6.1 in |
Technical Specifications
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Input Keyway: | 1/4 X 2.50 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Model Code: | HM842 |
| Input HP @ 1750 RPM: | 14.93 | Output Key: | 3/8 x 3.00 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-H1 | Bore Code: | 23 |
| Thrust Rating - output shaft: | 1788 | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | H1 | Motor Frame Size: | 210 |
| Ratio: | 10:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 4.25 | Ratio Range: | 10:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb | Output Torque Rating (in-lb): | 5042 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 157.00 LB |

