Grove Gear GR8420552.23 - GR-HM842-15-H1-210-23
Part #:GR8420552.23
Catalog #:GR-HM842-15-H1-210-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AE1: | 0.63 |
| AD: | 7.53 | G: | 2.5 |
| AJ: | 7.25 | F: | 5 |
| BE1: | 0.5 in | AG: | 8.5 |
| V: | 2.756 in | L: | 9.57 in |
| AK: | 8.5 | I: | 6.1 in |
| BD: | 9 | BF: | 0.53 |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| J: | 8.5 in | L1: | 12.9 in |
| T: | 1.438 | D: | 4.44 |
| B: | 10.25 | AE2: | 0.34 |
Technical Specifications
| Ratio Range: | 15:1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | H1 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Model Code: | HM842 |
| Assembly: | HM-H1 | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Output Key: | 3/8 x 3.00 |
| Motor Frame Size: | 210 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series Code: | GR |
| Input HP @ 1750 RPM: | 11.13 | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Input Keyway: | 1/4 X 2.50 in | Product Type: | Right Angle |
| Ratio: | 15:1 | Output RPM: | 116 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2319 |
| Output Shaft Assembly Code: | H1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
| Output Torque Rating (in-lb): | 5508 in/lbs |
General Specifications
| Weight: | 157.00 LB |

