Grove Gear GR8420552.24 - GR-HM842-15-H1-210-24
Part #:GR8420552.24
Catalog #:GR-HM842-15-H1-210-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | C: | 11.38 in |
| D: | 4.44 | BD: | 9 |
| L1: | 12.9 in | V: | 2.756 in |
| BF: | 0.53 | B: | 10.25 |
| G: | 2.5 | BE1: | 0.5 in |
| AK: | 8.5 | T: | 1.5 |
| AE1: | 0.63 | L: | 9.57 in |
| AD: | 7.53 | AE2: | 0.34 |
| Center Distance (in): | 4.25 in | J: | 8.5 in |
| AJ: | 7.25 | I: | 6.1 in |
| U: | 1.25 in | AG: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.50 in |
| Input Style: | Flexible Coupling Input | Series Code: | GR |
| Output Shaft Direction: | H1 | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Model Code: | HM842 | Output RPM: | 116 |
| Input HP @ 1750 RPM: | 11.13 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210 | Output Diameter (in): | 1.500 in |
| Output Key: | 3/8 X 3.00 | Assembly: | HM-H1 |
| Ratio Range: | 15:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2319 | No. of Gear Reductions: | Single |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 157.00 LB |

