Grove Gear GR8420553.31 - GR-HM842-20-H1-210-31
Part #:GR8420553.31
Catalog #:GR-HM842-20-H1-210-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 12.9 in | AE1: | 0.63 |
| AJ: | 7.25 | V: | 2.756 in |
| C: | 11.38 in | B: | 10.25 |
| AE2: | 0.34 | T: | 1.938 |
| AD: | 7.53 | U: | 1.25 in |
| BE1: | 0.5 in | G: | 2.5 |
| AK: | 8.5 | BF: | 0.53 |
| D: | 4.44 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | I: | 6.1 in |
| F: | 5 | J: | 8.5 in |
| BD: | 9 | AG: | 8.5 |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Series Code: | GR | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210 | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 1.938 in |
| Model Code: | HM842 | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2533 | Assembly: | HM-H1 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 87 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Input Keyway: | 1/4 X 2.50 in | Output Shaft Direction: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 20:1 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 9.462 | Output Torque Rating (in-lb): | 6092 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 157.00 LB |

