Grove Gear GR8420554.24 - GR-HM842-25-H1-210-24
Part #:GR8420554.24
Catalog #:GR-HM842-25-H1-210-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | J: | 8.5 in |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| AK: | 8.5 | B: | 10.25 |
| T: | 1.5 | L: | 9.57 in |
| F: | 5 | G: | 2.5 |
| L1: | 12.9 in | U: | 1.25 in |
| D: | 4.44 | AE2: | 0.34 |
| I: | 6.1 in | V: | 2.756 in |
| AD: | 7.53 | BE1: | 0.5 in |
| AJ: | 7.25 | C: | 11.38 in |
| AG: | 8.5 | BD: | 9 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Output RPM: | 70 | Output Shaft Assembly Code: | H1 |
| Model Code: | HM842 | Series Code: | GR |
| Input RPM: | 1,750 | Assembly: | HM-H1 |
| Bore Code: | 24 | Input HP @ 1750 RPM: | 7.94 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.500 in | Input Keyway: | 1/4 X 2.50 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Motor Frame Size: | 210 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Output Shaft Direction: | H1 | Thrust Rating - output shaft: | 2533 |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 25:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |
| Output Torque Rating (in-lb): | 6254 in/lbs |
General Specifications
| Weight: | 157.00 LB |

