Grove Gear GR8420578.27 - GR-HMQ842-25-H1-56-27
Part #:GR8420578.27
Catalog #:GR-HMQ842-25-H1-56-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | J: | 8.5 in |
| LQ: | 6.45 in | BE: | 0.38 in |
| AD: | 7.53 | C: | 11.38 in |
| AE2: | 0.34 | G: | 2.5 |
| AJ: | 5.88 | V: | 2.756 in |
| T: | 1.688 | AK: | 4.5 |
| AE1: | 0.63 | BF: | 0.41 |
| F: | 5 | B: | 10.25 |
| D: | 4.44 | BD: | 6.5 |
| RQ: | 6.04 in | AG: | 8.5 |
| I: | 6.1 in |
Technical Specifications
| Model Code: | HMQ842 | Input Style: | C-Face Quill |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 7.94 |
| Thrust Rating - output shaft: | 2533 | Center Distance (in): | 4.25 |
| Bore Code: | 27 | Series Code: | GR |
| Assembly: | HMQ-H1 | Motor Frame Size: | 56 |
| Output Shaft Direction: | H1 | Ratio: | 25:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Input Bore (C Face): | 0.625 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 6254 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |
General Specifications
| Weight: | 149.00 LB |

