Grove Gear GR8420580.31 - GR-HMQ842-40-H1-56-31
Part #:GR8420580.31
Catalog #:GR-HMQ842-40-H1-56-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | AK: | 4.5 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| B: | 10.25 | LQ: | 6.45 in |
| AE2: | 0.34 | AD: | 7.53 |
| RQ: | 6.04 in | F: | 5 |
| I: | 6.1 in | C: | 11.38 in |
| AE1: | 0.63 | T: | 1.938 |
| BF: | 0.41 | BE: | 0.38 in |
| BD: | 6.5 | V: | 2.756 in |
| G: | 2.5 | D: | 4.44 |
| AJ: | 5.88 |
Technical Specifications
| Series Code: | GR | Product Type: | Right Angle |
| Assembly: | HMQ-H1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Output Shaft Direction: | H1 | Output Diameter (in): | 1.938 in |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output RPM: | 43 |
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 31 |
| Thrust Rating - output shaft: | 2533 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56 |
| Input HP @ 1750 RPM: | 5.262 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 0.625 |
| Model Code: | HMQ842 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | H1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6156 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310130292 | Weight: | 149.00 LB |

