Grove Gear GR8420581.28 - GR-HMQ842-50-H1-56-28
Part #:GR8420581.28
Catalog #:GR-HMQ842-50-H1-56-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | AE1: | 0.63 |
| AK: | 4.5 | AJ: | 5.88 |
| F: | 5 | V: | 2.756 in |
| T: | 1.75 | C: | 11.38 in |
| Center Distance (in): | 4.25 in | LQ: | 6.45 in |
| J: | 8.5 in | AE2: | 0.34 |
| D: | 4.44 | BE: | 0.38 in |
| I: | 6.1 in | RQ: | 6.04 in |
| G: | 2.5 | AG: | 8.5 |
| B: | 10.25 | BF: | 0.41 |
| BD: | 6.5 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Assembly: | HMQ-H1 |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Motor Frame Size: | 56 | Ratio Range: | 50:1 |
| Bore Code: | 28 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | H1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2533 | Output RPM: | 35 |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 1.75 in |
| Input HP @ 1750 RPM: | 4.389 | Model Code: | HMQ842 |
| Center Distance (in): | 4.25 | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 6170 in/lbs |
General Specifications
| Weight: | 149.00 LB |

