Grove Gear GR8420582.28 - GR-HMQ842-60-H1-56-28
Part #:GR8420582.28
Catalog #:GR-HMQ842-60-H1-56-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| G: | 2.5 | C: | 11.38 in |
| V: | 2.756 in | AE1: | 0.63 |
| AJ: | 5.88 | AG: | 8.5 |
| RQ: | 6.04 in | F: | 5 |
| B: | 10.25 | LQ: | 6.45 in |
| BF: | 0.41 | I: | 6.1 in |
| AD: | 7.53 | Center Distance (in): | 4.25 in |
| BD: | 6.5 | J: | 8.5 in |
| D: | 4.44 | T: | 1.75 |
| AE2: | 0.34 |
Technical Specifications
| Series Code: | GR | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2533 | Center Distance (in): | 4.25 |
| Assembly: | HMQ-H1 | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 1.75 in | Output RPM: | 29 |
| Ratio Range: | 60:1 | Motor Frame Size: | 56 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ842 |
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 28 |
| Input HP @ 1750 RPM: | 3.681 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Ratio: | 60:1 |
| Output Shaft Direction: | H1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 5989 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 149.00 LB |

