Grove Gear GR8420583.30 - GR-HMQ842-80-H1-56-30
Part #:GR8420583.30
Catalog #:GR-HMQ842-80-H1-56-30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | AJ: | 5.88 |
| D: | 4.44 | F: | 5 |
| BF: | 0.41 | AK: | 4.5 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| B: | 10.25 | J: | 8.5 in |
| I: | 6.1 in | LQ: | 6.45 in |
| BE: | 0.38 in | T: | 1.875 |
| BD: | 6.5 | G: | 2.5 |
| RQ: | 6.04 in | C: | 11.38 in |
| AD: | 7.53 | AE2: | 0.34 |
| V: | 2.756 in |
Technical Specifications
| Output Diameter (in): | 1.875 in | Input Style: | C-Face Quill |
| Assembly: | HMQ-H1 | Input HP @ 1750 RPM: | 1.76 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Output RPM: | 21 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Model Code: | HMQ842 | Thrust Rating - output shaft: | 2533 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Bore Code: | 30 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Output Shaft Assembly Code: | H1 | Ratio Range: | 80:1 |
| Service Factor: | 1 | Ratio: | 80:1 |
| Series Code: | GR | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3620 in/lbs |
General Specifications
| Weight: | 149.00 LB |

