Grove Gear GR8420589.31 - GR-HMQ842-20-H1-140-31
Part #:GR8420589.31
Catalog #:GR-HMQ842-20-H1-140-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| J: | 8.5 in | B: | 10.25 |
| V: | 2.756 in | G: | 2.5 |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AD: | 7.53 |
| AK: | 4.5 | T: | 1.938 |
| BD: | 6.5 | AE2: | 0.34 |
| LQ: | 6.45 in | F: | 5 |
| BE: | 0.38 in | D: | 4.44 |
| I: | 6.1 in | RQ: | 6.04 in |
| AE1: | 0.63 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Assembly: | HMQ-H1 | Output Shaft Direction: | H1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Ratio Range: | 20:1 | Output RPM: | 87 |
| Input HP @ 1750 RPM: | 9.462 | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140 |
| Thrust Rating - output shaft: | 2533 | Series Code: | GR |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Model Code: | HMQ842 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
| Output Torque Rating (in-lb): | 6092 in/lbs |
General Specifications
| UPC: | 690310131909 | Weight: | 149.00 LB |

