Grove Gear GR8420589.32 - GR-HMQ842-20-H1-140-32
Part #:GR8420589.32
Catalog #:GR-HMQ842-20-H1-140-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | F: | 5 |
| AJ: | 5.88 | BE: | 0.38 in |
| AE1: | 0.63 | AE2: | 0.34 |
| V: | 2.756 in | J: | 8.5 in |
| BD: | 6.5 | D: | 4.44 |
| AG: | 8.5 | BF: | 0.41 |
| I: | 6.1 in | RQ: | 6.04 in |
| T: | 2 | G: | 2.5 |
| Center Distance (in): | 4.25 in | LQ: | 6.45 in |
| C: | 11.38 in | AD: | 7.53 |
| AK: | 4.5 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Ratio: | 20:1 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | H1 | Series Code: | GR |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output RPM: | 87 | Assembly: | HMQ-H1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Model Code: | HMQ842 | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140 | Bore Code: | 32 |
| Ratio Range: | 20:1 | Output Diameter (in): | 2 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 2533 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 9.462 | Output Torque Rating (in-lb): | 6092 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
General Specifications
| Weight: | 149.00 LB |

