Grove Gear GR8420590.31 - GR-HMQ842-25-H1-140-31
Part #:GR8420590.31
Catalog #:GR-HMQ842-25-H1-140-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | BE: | 0.38 in |
| AE1: | 0.63 | V: | 2.756 in |
| Center Distance (in): | 4.25 in | RQ: | 6.04 in |
| LQ: | 6.45 in | C: | 11.38 in |
| AK: | 4.5 | I: | 6.1 in |
| AD: | 7.53 | T: | 1.938 |
| D: | 4.44 | AG: | 8.5 |
| B: | 10.25 | AE2: | 0.34 |
| F: | 5 | AJ: | 5.88 |
| G: | 2.5 | BD: | 6.5 |
| BF: | 0.41 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Series Code: | GR |
| Thrust Rating - output shaft: | 2533 | Input HP @ 1750 RPM: | 7.94 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 25:1 |
| Output RPM: | 70 | Output Shaft Assembly Code: | H1 |
| Input Bore (C Face): | 0.875 | Series: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 31 | Model Code: | HMQ842 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Direction: | H1 | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 140 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Assembly: | HMQ-H1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio: | 25:1 | Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 6254 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 149.00 LB |

