Grove Gear GR8420599.23 - GR-HMQ842-10-H1-180-23
Part #:GR8420599.23
Catalog #:GR-HMQ842-10-H1-180-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | T: | 1.438 |
| J: | 8.5 in | BE1: | 0.5 in |
| B: | 10.25 | RQ: | 6.68 in |
| D: | 4.44 | C: | 11.38 in |
| F: | 5 | LQ1: | 7.21 in |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| V: | 2.756 in | AG: | 8.5 |
| AJ: | 7.25 | BD: | 9 |
| AE2: | 0.34 | AK: | 8.5 |
| G: | 2.5 | I: | 6.1 in |
| AE1: | 0.63 |
Technical Specifications
| Series Code: | GR | Output Diameter (in): | 1.438 in |
| Output RPM: | 175 | Service Factor: | 1 |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Bore Code: | 23 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 14.93 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Ratio: | 10:1 | Output Shaft Direction: | H1 |
| Assembly: | HMQ-H1 | Motor Frame Size: | 180 |
| Model Code: | HMQ842 | Thrust Rating - output shaft: | 1788 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 5042 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
General Specifications
| UPC: | 690310131848 | Weight: | 149.00 LB |

