Grove Gear GR8420600.26 - GR-HMQ842-15-H1-180-26
Part #:GR8420600.26
Catalog #:GR-HMQ842-15-H1-180-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| BE1: | 0.5 in | BD: | 9 |
| I: | 6.1 in | AG: | 8.5 |
| D: | 4.44 | T: | 1.625 |
| AJ: | 7.25 | B: | 10.25 |
| RQ: | 6.68 in | LQ1: | 7.21 in |
| G: | 2.5 | V: | 2.756 in |
| F: | 5 | AK: | 8.5 |
| AE1: | 0.63 | AE2: | 0.34 |
| BF: | 0.53 | J: | 8.5 in |
| AD: | 7.53 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Thrust Rating - output shaft: | 2319 | Ratio: | 15:1 |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 116 |
| Motor Frame Size: | 180 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Model Code: | HMQ842 |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | H1 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Bore Code: | 26 | Input HP @ 1750 RPM: | 11.13 |
| Series Code: | GR | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 5508 in/lbs |
General Specifications
| Weight: | 149.00 LB |

