Grove Gear GR8420609.28 - GR-HMQ842-5-H1-210-28
Part #:GR8420609.28
Catalog #:GR-HMQ842-5-H1-210-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | BD: | 9 |
| AD: | 7.53 | AG: | 8.5 |
| AK: | 8.5 | AJ: | 7.25 |
| BF: | 0.53 | LQ1: | 7.21 in |
| C: | 11.38 in | BE1: | 0.5 in |
| T: | 1.75 | Center Distance (in): | 4.25 in |
| AE1: | 0.63 | B: | 10.25 |
| V: | 2.756 in | I: | 6.1 in |
| J: | 8.5 in | F: | 5 |
| RQ: | 6.68 in | G: | 2.5 |
| D: | 4.44 |
Technical Specifications
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1445 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | GR | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 18.08 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Assembly: | HMQ-H1 | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | H1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.75 in | Motor Frame Size: | 210 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ842 | Ratio: | 5:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Series: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 28 | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | H1 | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |
| Output Torque Rating (in-lb): | 3209 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 149.00 LB |

