Grove Gear GR8420612.27 - GR-HMQ842-15-H1-210-27
Part #:GR8420612.27
Catalog #:GR-HMQ842-15-H1-210-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LQ1: | 7.21 in |
| AG: | 8.5 | T: | 1.688 |
| AK: | 8.5 | I: | 6.1 in |
| G: | 2.5 | F: | 5 |
| C: | 11.38 in | AD: | 7.53 |
| B: | 10.25 | Center Distance (in): | 4.25 in |
| RQ: | 6.68 in | V: | 2.756 in |
| AE2: | 0.34 | AJ: | 7.25 |
| AE1: | 0.63 | BE1: | 0.5 in |
| J: | 8.5 in | BF: | 0.53 |
| D: | 4.44 |
Technical Specifications
| Input HP @ 1750 RPM: | 11.13 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Assembly: | HMQ-H1 | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2319 |
| Output Key: | 3/8 X 3.00 | Model Code: | HMQ842 |
| Output Diameter (in): | 1.688 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Series Code: | GR |
| Shaft Seal Material: | Viton | Bore Code: | 27 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 15:1 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 210 |
| Output RPM: | 116 | Output Shaft Direction: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5508 in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
General Specifications
| Weight: | 149.00 LB |

