Grove Gear GR8420612.30 - GR-HMQ842-15-H1-210-30
Part #:GR8420612.30
Catalog #:GR-HMQ842-15-H1-210-30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | AE1: | 0.63 |
| I: | 6.1 in | BF: | 0.53 |
| C: | 11.38 in | G: | 2.5 |
| AK: | 8.5 | B: | 10.25 |
| RQ: | 6.68 in | BD: | 9 |
| AD: | 7.53 | AE2: | 0.34 |
| J: | 8.5 in | V: | 2.756 in |
| AG: | 8.5 | F: | 5 |
| AJ: | 7.25 | T: | 1.875 |
| BE1: | 0.5 in | LQ1: | 7.21 in |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Model Code: | HMQ842 |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 116 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 11.13 |
| Bore Code: | 30 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2319 | Series Code: | GR |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.875 in | Assembly: | HMQ-H1 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | H1 | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Input Bore (C Face): | 1.375 | Output Torque Rating (in-lb): | 5508 in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 149.00 LB |

