Grove Gear GR8420613.23 - GR-HMQ842-20-H1-210-23
Part #:GR8420613.23
Catalog #:GR-HMQ842-20-H1-210-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| BD: | 9 | V: | 2.756 in |
| AE1: | 0.63 | AJ: | 7.25 |
| T: | 1.438 | AD: | 7.53 |
| C: | 11.38 in | J: | 8.5 in |
| B: | 10.25 | I: | 6.1 in |
| RQ: | 6.68 in | F: | 5 |
| AK: | 8.5 | AE2: | 0.34 |
| D: | 4.44 | G: | 2.5 |
| AG: | 8.5 | BE1: | 0.5 in |
| BF: | 0.53 |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ842 |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Motor Frame Size: | 210 | Center Distance (in): | 4.25 |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 87 | Service Factor: | 1 |
| Assembly: | HMQ-H1 | Input Bore (C Face): | 1.375 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Input Style: | C-Face Quill | Series Code: | GR |
| Input HP @ 1750 RPM: | 9.462 | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,320 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6092 in/lbs |
General Specifications
| UPC: | 690310130896 | Weight: | 149.00 LB |

