Grove Gear GR8420615.31 - GR-HMQ842-30-H1-210-31
Part #:GR8420615.31
Catalog #:GR-HMQ842-30-H1-210-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | BD: | 9 |
| AE2: | 0.34 | G: | 2.5 |
| AJ: | 7.25 | V: | 2.756 in |
| BE1: | 0.5 in | C: | 11.38 in |
| BF: | 0.53 | I: | 6.1 in |
| D: | 4.44 | LQ1: | 7.21 in |
| RQ: | 6.68 in | F: | 5 |
| B: | 10.25 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| AE1: | 0.63 | AD: | 7.53 |
| J: | 8.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2533 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Motor Frame Size: | 210 | Ratio Range: | 30:1 |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Output Shaft Direction: | H1 |
| Input HP @ 1750 RPM: | 6.481 | Model Code: | HMQ842 |
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| Bore Code: | 31 | Series Code: | GR |
| Ratio: | 30:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Output Key: | 1/2 X 3.38 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 58 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |
| Output Torque Rating (in-lb): | 5960 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310130605 | Weight: | 149.00 LB |

