Grove Gear GR8420615.35 - GR-HMQ842-30-H1-210-35
Part #:GR8420615.35
Catalog #:GR-HMQ842-30-H1-210-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.68 in | J: | 8.5 in |
| Center Distance (in): | 4.25 in | F: | 5 |
| AJ: | 7.25 | T: | 2.188 |
| AG: | 8.5 | V: | 2.756 in |
| AE1: | 0.63 | AE2: | 0.34 |
| AK: | 8.5 | BE1: | 0.5 in |
| I: | 6.1 in | LQ1: | 7.21 in |
| B: | 10.25 | D: | 4.44 |
| G: | 2.5 | BF: | 0.53 |
| C: | 11.38 in | BD: | 9 |
| AD: | 7.53 |
Technical Specifications
| Product Type: | Right Angle | Model Code: | HMQ842 |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | Output RPM: | 58 |
| Input Keyway (C Face): | 5/16 X 5/32 | Gear Type: | Worm |
| Ratio Range: | 30:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2533 | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 35 |
| Output Shaft Direction: | H1 | Service Factor: | 1 |
| Series Code: | GR | Assembly: | HMQ-H1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210 |
| Input HP @ 1750 RPM: | 6.481 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |
| Output Torque Rating (in-lb): | 5960 in/lbs |
General Specifications
| Weight: | 149.00 LB |

