Grove Gear GR8420618.35 - GR-HMQ842-60-H1-210-35
Part #:GR8420618.35
Catalog #:GR-HMQ842-60-H1-210-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AK: | 8.5 |
| T: | 2.188 | Center Distance (in): | 4.25 in |
| F: | 5 | BF: | 0.53 |
| J: | 8.5 in | AD: | 7.53 |
| AJ: | 7.25 | RQ: | 6.68 in |
| BD: | 9 | BE1: | 0.5 in |
| AE2: | 0.34 | V: | 2.756 in |
| C: | 11.38 in | G: | 2.5 |
| AE1: | 0.63 | D: | 4.44 |
| B: | 10.25 | I: | 6.1 in |
| LQ1: | 7.21 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 x 5/32 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Series Code: | GR |
| Model Code: | HMQ842 | Bore Code: | 35 |
| Assembly: | HMQ-H1 | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 60:1 |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | H1 | Output Shaft Direction: | H1 |
| Thrust Rating - output shaft: | 2533 | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 3.681 | Input Style: | C-Face Quill |
| Output RPM: | 29 | Output Torque Rating (in-lb): | 5989 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310132098 | Weight: | 149.00 LB |

