Grove Gear GR8420622.30 - GR-HMQ842-7.5-H1-250-30
Part #:GR8420622.30
Catalog #:GR-HMQ842-7.5-H1-250-30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.77 in | B: | 10.25 |
| BD: | 9 | AE1: | 0.63 |
| AK: | 8.5 | D: | 4.44 |
| AD: | 7.53 | V: | 2.756 in |
| BE1: | 0.5 in | RQ: | 7.24 in |
| T: | 1.875 | AE2: | 0.34 |
| AG: | 8.5 | BF: | 0.53 |
| C: | 11.38 in | G: | 2.5 |
| F: | 5 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | J: | 8.5 in |
| I: | 6.1 in |
Technical Specifications
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Model Code: | HMQ842 | Output Shaft Direction: | H1 |
| Motor Frame Size: | 250 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 16.27 | Bore Code: | 30 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 233 | Assembly: | HMQ-H1 |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.625 | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 1.875 in | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1640 | Output Torque Rating (in-lb): | 4148 in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 149.00 LB |

