Grove Gear GR842212017.00 - GR-D842-3000-R6
Part #:GR842212017.00
Catalog #:GR-D842-3000-R6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/8-11 UNC in | D2: | 4.44 |
| Center Distance (in): | 4.25 in | M: | 1.76 |
| L: | 4.82 in | F: | 5 |
| C1: | 6.38 | K: | 4.25 in |
| BC: | 9.18 | T: | 1.875 |
| I: | 6.1 in | CE: | 2.06 |
| J: | 8.5 in | O: | 4.5 in |
| N: | 8.12 | A: | 6.13 |
| U: | 0.625 in | B: | 10.25 |
| C: | 12.78 in | D1: | 2.28 |
| R: | 2.69 in | TAP Depth: | 1 in |
| G: | 2.5 | BJ: | 16.69 |
Technical Specifications
| Input HP: | 0.36 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Gear Type: | Double-worm |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Series Code: | GR | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Double |
| Model Code: | D842 | Ratio: | 3000:1 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.06 |
| Assembly: | D-R6 | Ratio Range: | 3000:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | R6 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 x 1.38 in |
| Output RPM: | 0.583 | Output Diameter (in): | 1.875 in |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 12214 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310117736 | Weight: | 171.00 LB |

