Grove Gear GR8425575.00 - GR-VLMQ842-20-LU-180
Part #:GR8425575.00
Catalog #:GR-VLMQ842-20-LU-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | DL: | 5 |
| I: | 6.1 in | A: | 16.26 |
| N: | 8.12 | B: | 10 |
| O: | 4.5 in | LQ1: | 7.21 in |
| R: | 4.44 in | BE1: | 0.5 in |
| RQ: | 6.68 in | K: | 3.94 in |
| G: | 8.69 | BF: | 0.53 |
| AK: | 8.5 | F: | 14.88 |
| V: | 0.5 in | BD: | 9 |
| J: | 7.88 in | Hole dia: | 0.69 in |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.875 in |
| Motor Frame Size: | 180 | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2533 | Assembly: | VLMQ-LU |
| Input HP @ 1750 RPM: | 9.462 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.06 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | LU | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 6092 in/lbs |
General Specifications
| Weight: | 166.00 LB |

