How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 0.5 in | R: | 4.44 in |
| Hole dia: | 0.69 in | K: | 3.94 in |
| G: | 8.69 | O: | 4.5 in |
| I: | 6.1 in | B: | 10 |
| J: | 7.88 in | F: | 14.88 |
| U: | 1.25 in | L: | 9.57 in |
| A: | 16.26 | N: | 8.12 |
| M: | 3.47 | DL: | 5 |
| T: | 1.875 | Center Distance (in): | 4.25 in |
Technical Specifications
| Model Code: | VL842 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Thrust Rating - output shaft: | 2533 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.5 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 29 |
| Output Diameter (in): | 1.875 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.06 |
| Output Shaft Assembly Code: | R | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 3.681 |
| Series Code: | GR | Assembly: | VL-RD |
| Output Shaft Direction: | Single | Output Torque Rating (in-lb): | 5989 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
General Specifications
| Weight: | 156.00 LB |

