Grove Gear GR8425990.00 - GR-DVLMQ842-500-RD6-56
Part #:GR8425990.00
Catalog #:GR-DVLMQ842-500-RD6-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| CE: | 2.06 | T: | 1.875 |
| RQ: | 4.06 in | K: | 3.94 in |
| R: | 4.44 in | LQ: | 4.46 in |
| DH: | 7.5 | O: | 4.5 in |
| A: | 16.26 | Center Distance (in): | 4.25 in |
| DL: | 5 | V: | 0.5 in |
| BE: | 0.38 in | BF: | 0.41 |
| F: | 14.88 | I: | 6.1 in |
| AK: | 4.5 | D1: | 2.28 |
| B: | 10 | BD: | 6.5 |
| BC: | 9.18 | H: | 0.69 in |
| G: | 8.69 | J: | 7.88 in |
| AJ: | 5.88 | BH: | 11.57 |
| C1: | 6.38 | N: | 8.12 |
Technical Specifications
| Output RPM: | 3.5 | Service Factor: | 1 |
| Output Shaft Assembly Code: | RD6 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.875 in | Input HP: | 1.149 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.06 |
| Series Code: | GR | Gear Type: | Double-worm |
| Input Style: | C - Face Quill | Center Distance (in): | 4.25 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Double |
| Assembly: | DVLMQ-RD6 | Output Shaft Direction: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio: | 500:1 |
| Input Quill Diameter (in): | 0.625 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Model Code: | DVLMQ842 |
| Ratio Range: | 500:1 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 12219 in/lbs |
General Specifications
| Weight: | 195.00 LB |

