Grove Gear GR8426067.00 - GR-VL842-60-LD
Part #:GR8426067.00
Catalog #:GR-VL842-60-LD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | N: | 8.12 |
| U: | 1.25 in | G: | 8.69 |
| F: | 14.88 | Hole dia: | 0.69 in |
| O: | 4.5 in | V: | 0.5 in |
| I: | 6.1 in | DL: | 5 |
| J: | 7.88 in | K: | 3.94 in |
| R: | 4.44 in | L: | 9.57 in |
| B: | 10 | A: | 16.26 |
| Center Distance (in): | 4.25 in | M: | 3.47 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.681 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | VL-LD | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Model Code: | VL842 |
| Output Diameter (in): | 1.875 in | Output Shaft Assembly Code: | L |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Key: | 1/2 X 3.06 |
| Input Keyway: | 1/4 X 2.5 in | Reducer: | Worm - Right Angle |
| Series Code: | GR | Thrust Rating - output shaft: | 2533 |
| Center Distance (in): | 4.25 | Output RPM: | 29 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | Solid Shaft |
| Output Shaft Direction: | Single | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 5989 in/lbs |
General Specifications
| Weight: | 156.00 LB |

