How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | V: | 0.5 in |
| J: | 7.88 in | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| AJ: | 7.25 | K: | 3.94 in |
| AK: | 8.5 | B: | 10 |
| BD: | 9 | BF: | 0.53 |
| R: | 4.44 in | O: | 4.5 in |
| A: | 16.26 | Hole dia: | 0.69 in |
| RQ: | 6.68 in | G: | 8.69 |
| I: | 6.1 in | DL: | 5 |
| F: | 14.88 | N: | 8.12 |
Technical Specifications
| Assembly: | VLMQ-LD | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 3.681 | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.875 in | Input Style: | C-Face Quill |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2533 |
| Ratio: | 60:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180 | Output Key: | 1/2 X 3.06 |
| Output Shaft Assembly Code: | LD | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5989 in/lbs |
General Specifications
| Weight: | 166.00 LB |

