Grove Gear GR8426210.00 - GR-DFE842-250-RR6
Part #:GR8426210.00
Catalog #:GR-DFE842-250-RR6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 16.5 | D: | 5.74 |
| FH: | 6.75 in | B: | 14 |
| BC: | 9.18 | J: | 12 in |
| L: | 4.82 in | AD: | .38-16 UNC X 1.00 DP |
| U: | 0.625 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | CE: | 2.06 |
| T: | 1.688 | O: | 5.91 in |
| H: | 0.69 in | BH: | 11.57 |
| V: | 1 in | F: | 12 |
| AC: | 0.5 | M: | 1.76 |
| A: | 14 | D1: | 2.28 |
Technical Specifications
| Input RPM: | 1,750 | Input HP: | 1.96 |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 x 1.38 in |
| Model Code: | DFE842 | Ratio: | 250:1 |
| Output RPM: | 7 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 X 4.68 | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| No. of Gear Reductions: | Double | Gear Type: | Double-worm |
| Output Diameter (in): | 1.688 in | Output Shaft Assembly Code: | RR6 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | Single |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Assembly: | DFE-RR6 |
| Service Factor: | 1 | Ratio Range: | 250:1 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 11619 in/lbs |
General Specifications
| Weight: | 201.00 LB |

