Grove Gear GR8520023.00 - GR-BM852-15-L-180
Part #:GR8520023.00
Catalog #:GR-BM852-15-L-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | B: | 13 |
| L: | 10.88 in | D: | 5.12 |
| O: | 4.78 in | TAP Depth: | 1.25 in |
| A: | 7.19 | N: | 9.06 |
| C: | 14 in | L1: | 14.3 in |
| H-Tap size: | 5/8-11 UNC in | Center Distance (in): | 5.25 in |
| K: | 5.5 in | J: | 11 in |
| AJ: | 7.25 | U: | 1.25 in |
| I: | 7.5 in | AK: | 8.5 |
| F: | 5.81 | BF: | 0.53 |
| G: | 2.91 | BD: | 9 |
| T: | 2 |
Technical Specifications
| Center Distance (in): | 5.25 | Output Diameter (in): | 2 in |
| Assembly: | BM-L | Output Shaft Direction: | Left |
| Output Key: | 1/2 X 3.50 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | L |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Thrust Rating - output shaft: | 3033 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 18.11 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 116 |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Motor Frame Size: | 180 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 254.00 LB |

