Grove Gear GR8520029.00 - GR-BM852-10-R-180
Part #:GR8520029.00
Catalog #:GR-BM852-10-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | T: | 2 |
| TAP Depth: | 1.25 in | K: | 5.5 in |
| F: | 5.81 | A: | 7.19 |
| AJ: | 7.25 | D: | 5.12 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| BD: | 9 | BE1: | 0.5 in |
| O: | 4.78 in | J: | 11 in |
| G: | 2.91 | BF: | 0.53 |
| L1: | 14.3 in | L: | 10.88 in |
| AK: | 8.5 | H-Tap size: | 5/8-11 UNC in |
| C: | 14 in | N: | 9.06 |
| B: | 13 |
Technical Specifications
| Gear Type: | Worm | Thrust Rating - output shaft: | 2449 |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | Right | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 10:1 | Output Diameter (in): | 2 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.50 | Output Shaft Assembly Code: | R |
| Motor Frame Size: | 180 | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 23.15 | Assembly: | BM-R |
| Center Distance (in): | 5.25 | Series Code: | GR |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 7827 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |
General Specifications
| Weight: | 254.00 LB |

