Grove Gear GR8520062.00 - GR-BM852-50-D-210
Part #:GR8520062.00
Catalog #:GR-BM852-50-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | O*: | 4.53 in |
| BD: | 9 | N: | 9.06 |
| F: | 5.81 | H-Tap size: | 5/8-11 UNC in |
| C: | 14 in | I: | 7.5 in |
| AK: | 8.5 | D: | 5.12 |
| BE1: | 0.5 in | BF: | 0.53 |
| A: | 7.19 | TAP Depth: | 1.25 in |
| L1: | 14.3 in | U: | 1.25 in |
| O: | 4.78 in | G: | 2.91 |
| Center Distance (in): | 5.25 in | B: | 13 |
| L: | 10.88 in | J: | 11 in |
| K: | 5.5 in | AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | D |
| Output Diameter (in): | 2 in | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 50:1 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Motor Frame Size: | 210 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3412 |
| Output RPM: | 35 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | Double | Assembly: | BM-D |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 6.777 |
| Output Key: | 1/2 X 3.50 | Input Diameter (in): | 1.25 in |
| Ratio Range: | 50:1 | Output Torque Rating (in-lb): | 9362 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 254.00 LB |

