Grove Gear GR8520098.00 - GR-B852-80-D
Part #:GR8520098.00
Catalog #:GR-B852-80-D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | A: | 7.19 |
| D: | 5.12 | TAP Depth: | 1.25 in |
| K: | 5.5 in | L: | 10.88 in |
| U: | 1.25 in | B: | 13 |
| N: | 9.06 | G: | 2.91 |
| T: | 2 | O*: | 4.53 in |
| O: | 4.78 in | Center Distance (in): | 5.25 in |
| C: | 14 in | M: | 3.38 |
| H-Tap size: | 5/8-11 UNC in | J: | 11 in |
| F: | 5.81 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.50 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.906 |
| Series Code: | GR | Output Diameter (in): | 2 in |
| Assembly: | B-D | Service Factor: | 1 |
| Ratio: | 80:1 | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | Solid Shaft |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | D | Output RPM: | 21 |
| Output Shaft Direction: | Double | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
General Specifications
| UPC: | 690310132012 | Weight: | 232.00 LB |

