Grove Gear GR8520225.00 - GR-BMQ852-50-L-56
Part #:GR8520225.00
Catalog #:GR-BMQ852-50-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 9.06 | Center Distance (in): | 5.25 in |
| BD: | 6.5 | RQ: | 7.35 in |
| D: | 5.12 | C: | 14 in |
| G: | 2.91 | AK: | 4.5 |
| B: | 13 | F: | 5.81 |
| TAP Depth: | 1.25 in | H-Tap size: | 5/8-11 UNC in |
| J: | 11 in | BE: | 0.38 in |
| O: | 4.78 in | I: | 7.5 in |
| LQ: | 7.85 in | T: | 2 |
| BF: | 0.41 | AJ: | 5.88 |
| A: | 7.19 | K: | 5.5 in |
Technical Specifications
| Ratio Range: | 50:1 | Output Diameter (in): | 2.000 in |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | BMQ-L | Ratio: | 50:1 |
| Output RPM: | 35 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Input Style: | C-face Quill |
| Thrust Rating - output shaft: | 3412 | Service Factor: | 1 |
| Motor Frame Size: | 56 | Series Code: | GR |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | L |
| Input HP @ 1750 RPM: | 6.777 | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Key: | 1/2 X 3.50 |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 9362 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 247.00 LB |

