Grove Gear GR8520260.00 - GR-BMQ852-40-L-140
Part #:GR8520260.00
Catalog #:GR-BMQ852-40-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| F: | 5.81 | A: | 7.19 |
| T: | 2 | RQ: | 7.35 in |
| O: | 4.78 in | BE: | 0.38 in |
| AK: | 4.5 | I: | 7.5 in |
| BF: | 0.41 | BD: | 6.5 |
| D: | 5.12 | C: | 14 in |
| G: | 2.91 | LQ: | 7.85 in |
| H-Tap size: | 5/8-11 UNC in | TAP Depth: | 1.25 in |
| J: | 11 in | K: | 5.5 in |
| B: | 13 | N: | 9.06 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | L |
| Output Key: | 1/2 X 3.50 | Product Type: | Right Angle |
| Assembly: | BMQ-L | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Style: | C-face Quill |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 8.105 |
| Output RPM: | 43 | Ratio: | 40:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | GR | Output Diameter (in): | 2.000 in |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 0.875 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3412 |
| Ratio Range: | 40:1 | Motor Frame Size: | 140 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9419 in/lbs |
General Specifications
| Weight: | 247.00 LB |

